Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BA-10M4 - 40槽宽10.2系列旅行--紧固件/预置螺母
Bill of material
BA-40-M5
CNSORDERNO
Bestellnummer
CODE
BA
C2
syxc
40type
M
N
10 mm
E
3 mm
H
8.5 mm
K
18.0 mm
L
18 mm
G
weight
g
PDF
ba-10-m4.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models