Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CM-10 - 40槽宽10.2系列铝型材--连接件*L型角槽连接件A型
Bill of material
CM-10
CODE
CM
GG
GGB
Q
Q2
LM
LD
-
DQ
-
TD
-
M
M8
L
31 mm
H
37.0 mm
T
7.2 mm
B
17.0 mm
N
10 mm
G
weight
36.4 g
JGZJ
ZJ
PDF
cm-10.pdf
K
8.0 mm
K1
12.0 mm
K2
5.0 mm
K3
7.0 mm
K4
8.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models