Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CCE-80-12-4545 - 45系列铝型材--连接件*挤压角铝80×80×12系列
Bill of material
CCE-80-12-4590-ST
CODE
CCE
C2
SYXC
45系列
GG
D
9.0 mm
W
mm
F
45 mm
JGDM
G
zl
g
JGZJ
PDF
cce-80-12-4545.pdf
T4
mm
Q
Q2
LM
LD
DQ
TD
M
C1
80
Q1
LM1
DQ1
Z1
mm
Z2
17.500 mm
C3
12
LM2
LD2
DQ2
S
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models