Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CZE-45-D - 45系列铝型材--连接件*端面连接件
Bill of material
CZE-45-T
CODE
CZE
C2
syxc
45系列
GG
GGB
Q
Q2
LM
-
LD
DQ
-
TD
-
M
M1
45
L
45 mm
H
45 mm
B
45 mm
D
23.0 mm
D1
d
12.5 mm
R
4.0 mm
G
weight
g
JGZJ
ZJ
PDF
cze-45-d.pdf
K3
mm
K4
2.0 mm
E
5 mm
N
10 mm
T
11.000 mm
P
6.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models