Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
EFE - SCNH
Bill of material
EFE-100-M16-100-A
CNSORDERNO
Bestellnummer
CODE
EFE
D
100 mm
M
L
mm
D1
75 mm
H
46 mm
B
30 mm
MATERIALS
materials
A mm
PDF
EFE.pdf mm
ZH
P
1100 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models