Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CVBBNYB - 一体式脚轮
Bill of material
CVBBNYB-D65-ND
CODE
CVBBNYB
DD
DH
D
mm
H
mm
H1
mm
W
38 mm
A
mm
C
mm
F
mm
F1
63 mm
G
mm
G1
63 mm
R
mm
D1
mm
T1
3 mm
ZH
ND
250 kg
ZH1
NU
300 kg
ZL
ND
kg
ZL1
NU
kg
PDF
cvbbnyb.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models