Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
A&T-3D Gallery
Description
GBSNNC - 标准直齿轮 模数2 压力角20°
Bill of material
GBSNNC-2-30-20-A-d8
CNSORDERNO
bestellnummer
CODE
XZ
形状
圆孔
CZ
材质
碳素结构钢
BMCL
表面处理
-
RCL
热处理
-
JD
精度(GB/T 10095)
8级
MS
模数
2
CS
齿数
B
厚度
20 mm
CLXZ
齿轮形状
DR
mm
Enter value for DR
mm
cm
inch
ft
G
分度圆直径
mm
D
齿顶圆直径
mm
DF
齿根圆直径
mm
H
L
L1
L2
M
MM
mm
WQ1
碳素结构钢许用扭矩弯曲强度
N·m
WQ2
不锈钢许用扭矩弯曲强度
N·m
PDF
gbsnnc2.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models