Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
LEDN - 磁座式/面板式-鹅颈式照明灯
Bill of material
LEDN-300-E
CNSORDERNO
Bestellnummer
CODE
LX
类型
柱形
GDFS
固定方式
L
径长
mm
DY
输入电压
EDDL
额定电流
GL
功率
3
GTL
光通量
300 LM
SW
色温
6000K~6500K正白
WZXC
外置线长
1500mm
PDF
ledn.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models