Catalog navigation
CAD model selection
Selectable products: 27
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DCE/DCC/DCF - 标准A系列链条
Bill of material
DCF10A-1-4
CNSORDERNO
bestellnummer
CODE
代号
MAT
材质
FJ
附件
接头链节
CCXL
尺寸系列
PS
排数
JS
节数
P
节距P
mm
GZZJ
滚子直径d1(max)
mm
NJNK
内节内宽b1(min)
mm
XZZJ
销轴直径d2(max)
mm
XZCD
销轴长度L(max)
mm
XZCD2
销轴长度L1(max)
mm
PT
排距
mm
NLBGD
内链板高度h2(max)
mm
LBHD
链板厚度T(max)
mm
MMCZL
每米长重量
kg/m
JXLSZH
极限拉伸载荷Q(min)
kN
PJLSZH
平均拉伸载荷Qo
kN
QT
容许最大张力Qt
Qt≤Q/(5~7) kN
JSGDX
节数固定型包含节数(一条周长1524mm)
JSZDX
节数指定型最大节数(周长3048mm)
PTJTLJ
配套接头链节代号
PTGDLJ
配套过渡链节代号
PDF
dce-a.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models