Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DGS25L - 国产拖链/接头/分隔片 25系列*内外径打开*静音型
Bill of material
DGS25L-57-R55-N1-Q25QJ-57
CNSORDERNO
Bestellnummer
CODE
代号
DGS25L
B1
内宽B1
mm
R
弯曲半径R
mm
N
链节数N
mm
Enter value for N
链节数N
mm
cm
inch
ft
JT
接头
P
节距P
21 mm
DLZJ
最大电缆直径
22 mm
H1
内高H1
25.0 mm
H2
外高H2
36.0 mm
B2
外宽B2
mm
HF
实际安装高度HF
180 mm
H
理论安装尺寸H
150 mm
D
理论安装尺寸D
97.000 mm
K
理论安装尺寸K
220
ZL
重量km/m
PDF
dgs25l.pdf
LX
类型
25系列拖链
DKFS
打开方式
内外径打开
CZ
材质
工程塑料
YS
颜色
黑色
YXWD
允许温度
-20°C~80°C
ZRDJ
阻燃等级
UL94-HB
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models