Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
A&T-3D Gallery
Description
LMCRSB - 微型滚珠衬套导向轴组件标准型
Bill of material
LMCRSB-D5-L40-Y20-F15(40)(40)
CNSORDERNO
bestellnummer
CODE
代号
TYPE1
类型
紧凑型
TYPE2
衬套类型
直柱型
MAT1
导向轴衬套材质
SUJ2
MAT2
滚珠保持器材质
相当于C3604(RoHS对应品)
MAT3
滚珠材质
SUJ2
HRD1
导向轴硬度
58HRC~
HRD2
滚珠硬度
58HRC~
D
mm
DTOL
D公差
0/-0.005
L
40 mm
Y
mm
F
mm
D1
mm
TOL
外径公差
T
H
XD
d
mm
M
(粗牙)
mm
PDF
lmcrsb.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models