Catalog navigation
CAD model selection
Selectable products: 66
HELP_VARIABLE
Company
Air Logic
Description
Filtered Orifice Restrictors
Bill of material
F9505121B80
PREVIEW
Preview
PRODUCT_ID
Product ID
MANUFACTURER_PART_NUMBER
Manufacturer Part Number
PRODUCT_NAME
Product Name
PRODUCT_LONG_DESCRIPTION
Product Long Description
Filtered orifices build on Air Logic's orifice product line with additional protection of an integrated filter. Orifices work on the principal of Flow Restriction with the orifice diameter being identified in the part number and by color codes assigned to each orifice size. In addition to orifice diameter, Air Logic controls many smaller factors that have an impact on the total restriction of the orifice. This is why Air Logic's orifices are trusted to provide accurate and reliable flow performance across a variety of different markets. All of the Air Logics products are precision molded, assembled and tested in America. Filtration immediately upstream of the orifice will protect the orifice in case of system contamination.
PART_NUMBER_DESCRIPTION
Part Number Description
COLOR
color
CONNECTION_SIZE
connection size
TUBING_INSIDE_DIAMETER_ID_IN
tubing inside diameter id in
CONNECTION_TYPE
connection type
Barbed
TYPICAL_TUBE_RETENTION_PRESSURE_BAR
typical tube retention pressure bar
8.6
TYPICAL_TUBE_RETENTION_PRESSURE_PSI
typical tube retention pressure psi
125
MAXIMUM_PRESSURE_BAR
maximum pressure bar
8.6
MAXIMUM_PRESSURE_PSI
maximum pressure psi
125
NOMINAL_ORIFICE_SIZE_IN
nominal orifice size in
ORIFICE
orifice
REACH
reach
RESTRICTION_OF_HAZARDOUS_SUBSTANCES_ROHS_3
restriction of hazardous substances rohs 3
INSTALLATION_METHOD
installation method
FILTER_SIZE_UM
filter size um
FILTRATION_UM
filtration um
WETTED_MATERIAL
wetted material
Polysulfone (PSU); Stainless Steel (SS)
BARB
barb
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models