Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
CNVL-3I2 - Modulo intermedio
Stückliste
CAMOZZI CNVL-3I2_2
IDNR
Ident number
MOD
Ident number
CNVL-3I2
B
23 mm
D
46 mm
E
12 mm
F
29 mm
H
78 mm
L1
46 mm
N
14 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models