Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Freni idraulici Serie 43
Stückliste
43N-LT0-40-050
SERIE
Series
43
PHY
Ø
40 mm
VERSION
Version
N = normale
SERB
Bowl
REG
Regulation
VAL
Valve
HUB
Corsa
mm
Enter value for HUB
Corsa
mm
cm
inch
ft
A
85 mm
SW1
13 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models