Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Series PM681-... - pressure switches with setting visual scale
Stückliste
PM681-1
IDNR
Ident number
MOD
mm
L
mm
MAXTENSCOMMUT
Max switch voltage
48 V
MAXCORRCOMMUT
Max switch current
0,5 A
MAXPOTCOMMUT
Max switch capacity
10 W
MAXTEMPERFLUID
Max fluid temperature
60° C
PRESSMAX
20 bar
CAMPODIREGOLAZ
Setting range
1÷6 bar
PESO
Weight
95 g
INFO
Infotext
Information
Infotext
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models