Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Aircomp
Description
complete Shut-off valve CNOMO pilot - SV 1/2 075 CNOM
Bill of material
0752600201
CODE
Code
REF
Reference
V
Version
Comando elettrico CNOMO
QMAX
Flow rate (P1= 10 bar DP= 1 bar)
3075 Nl/min
QS
Exhaust Flow rate (P1=10 bar DP= 1 bar)
1850 Nl/min
C
IN-OUT Connections
G1/2” Pollici
CS
exhaust port
G1/4” Pollici
PMAX
Max Inlet pressure
10 bar
PMIN
Minimum working pressure
3 bar
TS
Available voltage
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
0,52 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models