Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
complete Shut-off valve pneumatic - SV 1/2 075 PNEUMATIC
Bill of material
0752600902
CODE
Code
0752600902
REF
Reference
SV 1/2 075 PNEUMATIC
V
Version
pneumatico
QMAX
Flow rate (P1= 10 bar DP= 1 bar)
3075 Nl/min
QS
Exhaust Flow rate (P1=10 bar DP= 1 bar)
1850 Nl/min
C
IN-OUT Connections
G1/2” Pollici
CS
exhaust port
G1/4” Pollici
PMAX
Max Inlet pressure
10 bar
PMIN
Minimum working pressure
3 bar
CPN
pneumatic connection
AU.Ø4 mm
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
0,4 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models