Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4” 22 3 PU ML - 3-2 Pushrod valve
Bill of material
1272433001
CODE
Code
REF
Reference
F
Function
3-2
C
Connection
G1/4 Pollici
Q
Flow rate
750 Nl/min
R
Return
ML
O
Option
P
Working pressure
0÷10 Bar
FA
Thrust force (6 bar)
39 N
TA
Valve size
22 mm
M
Material
Metallo
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models