Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AirTAC
Description
HRQ - Rotary table cylinder(min)
Bill of material
HRQ2()
MODEL
Ordering code
SP
Specification
mm
CT
cushion type
TT
Thread type
SW
sensor switch
SWN
sensor switch number
A
mm
AC
mm
AD
8 mm
B
mm
BA
mm
C
mm
CA
mm
CB
mm
E
EA
mm
EB
mm
EC
mm
G
mm
J
mm
JA
mm
JB
mm
K
KA
mm
KC
mm
L
LA
mm
LB
mm
LC
mm
P
M5X0.8
PA
mm
PB
mm
Q
M5X0.8
QA
4 mm
QB
mm
R
mm
RA
mm
S
mm
SA
mm
T
mm
TA
mm
U
mm
UA
1.5 mm
V
VA
mm
VB
mm
VC
mm
W
WA
mm
WB
mm
X
mm
XA
mm
XB
mm
Y
mm
YA
mm
YB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型