Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AirTAC
Description
HRS10/15 Series - Rotary table cylinder(big)
Bill of material
HRS10X90
BS
Bore size
mm
ANGLE
Angle
°
TT
Thread type
SW
Sensor switch
SWN
Sensor switch number
A
mm
EA
mm
B
mm
BA
mm
BB
mm
BC
mm
BD
mm
BU
mm
D
mm
DD
mm
E
2 mm
F
10 mm
H
mm
K
M5X0.8
W
mm
Q
mm
S
mm
US
mm
TA
mm
TC
mm
TD
mm
J
7.5 mm
JA
4.2 mm
X
3(H9) mm
XA
2 mm
Y
3(H9) mm
YA
2 mm
P
M5X0.8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models