Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AirTAC
Description
2KW150,2KW200,2KW250 - Fluid control valve(Innernally Piloted and Normally Closed)
Bill of material
2KW15015A
MODEL
Ordering code
PORT
Port size
VOLTAGE
Voltage
V
TYPE
Electrical entry
THREAD
Thread type
A
52.5 mm
B
mm
C
mm
D
mm
E
mm
F
8 mm
G
6.4 mm
H
mm
I
mm
J
Port size
K
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models