Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
AirTAC
Description
4L - Push-pull Valve
Bill of material
4L21006
MODEL
Model
PORT
Port size
TP
Thread type
STROKE
Stroke
FIXED
Fixed nut position
mm
Enter value for FIXED
Fixed nut position
mm
cm
inch
ft
A1
Thread type
A2
Thread type
B
Distance of thread holes
mm
C
Distance of thread holes
mm
D
Position of thread hole
mm
E
Distance to central line
mm
F
Distance of holes
mm
G
Width of valve
mm
H
Dia. H
25 mm
I
Thread type
mm
J
Pitch J
mm
K
Length of valve
mm
L
Distance of holes
mm
M
Position of hole
mm
N
Dia. N
mm
P
Distance of holes
mm
Q
Height of valve
mm
R
Length R
mm
S
Length S
10 mm
T
Dia. T
mm
U
Distance of holes
mm
V
Position of hole
mm
W
Distance to central line
mm
X
Distance of thread holes
mm
Y
Position of thread hole
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models