Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Alfa Laval
Description
23BMP - Thermometer Cap, polished
Bill of material
615958
IDNR
Item number
PIC
Picture
NAME
Name
DESC
Description
SHAPE
Shape
STANDARD
Standard
ASME
MATERIAL
Material
SURFACE
Surface
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
15.9 mm
OD1
Diameter
mm
ID1
Diameter
mm
F1
Diameter
mm
FH1
Height
2.85 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models