Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Alfa Laval
Description
22MP - Female Adapter 22MP
Bill of material
210769
IDNR
Item number
PIC
Picture
NAME
Name
DESC
Description
SHAPE
Shape
Female Adapter 22MP
SIZEINCH
Size
Inch
SIZEMM
Size
mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
A1
Height
mm
A2
Height
mm
OD1
Diameter
mm
OD2
Diameter
mm
ID1
Diameter
mm
F1
Height
mm
FH1
Height
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    B288CMP - Bend 88-Flange two ends
    Alfa Laval
    21MP - Male Adapter 21MP
    Alfa Laval
    16W - Short Weld Cap, Unpolished
    Alfa Laval
    22MP - Female Adapter 22MP
    Alfa Laval
    B2CMW - Bend 90-Flange one end
    Alfa Laval
    B2CMP - Bend 90-Flange two ends
    Alfa Laval
    A12MPS - Clamp rings
    Alfa Laval
    B31S-14MP - Reducer Concentric
    Alfa Laval
    19WB - Male Adapter 19WB
    Alfa Laval
    A13MHM - Clamp rings
    Alfa Laval
    B31S - Reducer Concentric
    BENE INOX - Stainless steel valves, pipes and fittings
    Model 63429 - BSP female clamp ferrule - Stainless steel 316L
    Alfa Laval
    BS14AM - Ferrule
    Alfa Laval
    B2KMP - Bend 45-Flange two ends
Previews
3D
Dimension
2D
Download CAD models