You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Aceptar
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
Please click here for opening the page content in a new tab.
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD models
Login
Register
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
Available catalog languages:
Deutsch
English
English
QA Seal Information
Catalog: Alfa Laval
Created: 13.11.2023
Special features of the catalog:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
3131900021
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD model selection
{alfalaval/installation_material/iso_2037/iso2037_nut.prj},{NB=3131900021},{IDNR=3131900021},{PIC=iso2037_nut_6.png},{NAME=NUT IDF 38-304},{DESC=IDF},{SHAPE=Nut},{STANDARD=IDF},{MATERIAL=1.4301},{SURFACE=Machined},{A1=30},{A2=4},{OD1=64},{ID1=47.935},{ID2=43.5},{ID3=51.795},{A3=8},{A33=4},{E1=28.0},{E2=34.0},{PAT1=6},{ANG1=60},{A4=16},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{VERS=2}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Selectable products: 21
HELP_VARIABLE
Company
Alfa Laval
Description
Nut
Bill of material
3131900021
IDNR
Item number
3131900021
3131900021
PIC
Picture
iso2037_nut_6.png
iso2037_nut_6.png
NAME
Name
NUT IDF 38-304
NUT IDF 38-304
DESC
Description
IDF
IDF
SHAPE
Shape
Nut
STANDARD
Standard
IDF
IDF
MATERIAL
Material
1.4301
1.4301
SURFACE
Surface
Machined
Machined
A1
Height
30
30
mm
OD1
Diameter
64
64
mm
ID1
Diameter
47.935
47.935
mm
ID2
Diameter
43.5
43.5
mm
ID3
Diameter
51.795
51.795
mm
PAT1
Pattern
6
6
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet
Request for quotation