Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
Standard, Balanced Lower Plug, Spiral Clean Lower Plug, No Leakage Chamber Cleaning, 4-Inch - Mixproof Valve
Bill of material
9613103265
IDNR
Valves Order Code
9613103265
CODE
CAS CODE INPUT
MP(2):SF101101NW229BNNNNELLNB5XXXXX
PRODUCT
Product Type
ROW Version Standard
INFO
Data Sheet
Data Sheet
CAS2VIS
Lower Valve body size
4-Inch
CAS3VIS
Upper Valve body size
4-Inch
CAS5VIS
House configuration
Welded houses
CAS7VIS
Fittings on ports
None
CAS8VIS
Fittings on ports
None
CAS9VIS
Fittings on ports
None
CAS10VIS
Fittings on ports
None
CAS12VIS
Plugs
Lower
CAS13VIS
Spiral Cleaning of spindel
Lower
CAS14VIS
Spiral cleaning of leakage chamber
No
CAS15VIS
Internal cleaning (Seat lift)
Both
CAS16VIS
Actuator size
5-Basic
EOLDATE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models