Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
ICE - 80-100lbs.
Bill of material
W-0800-ICE-PB
PN
Part Number
W-0800-ICE-PB
SER
Series
ICE
D
Diameter
Inch
COL
Color
W
Tread Width
7/8 Inch
B
Bearing Type
Precision
HUB
Hub Length
1 3/64 Inch
BORE
Standard Bore
1/4 Inch
CAP
Capacity
80 lbs.
WGT
Weight
0.16 lbs.
DUR
Durometer
50-60 D Scale
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models