Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6974-xxxx-2 - Connection plate for centring clamp, for pipeline connection
Bill of material
329011
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
A
Diameter
mm
B
30 mm
C
mm
D
Thread
G 1/4
E
mm
F
mm
SCR
Screw
GEW
Weight
g
D31
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models