Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6992H-21 - Rotary coupling controlled, double-acting
Bill of material
324566
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
AEL
Connections inputs
2
AEB
Connections inputs
2
AAL
Connections outputs
2
AAB
Connections outputs
UT
Ambient temperature
-10°C - +60°C °C
QMAX
Max. oil flow rate
8.0 Nm
NG
5
GEW
Weight
g
CTN
Customs tariff number
40169300
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models