Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 2975PFD - Pole extension with friction coefficient increase, fixed
Bill of material
566550
BESTNR
Order No.
566550
GR
Size
50
D
Diameter
49 mm
H
30 mm
GEW
Weight
440 g
CTN
Customs tariff number
85059090
EAN
European Article Number
4020772057039
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models