Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6611 - Eccentric lever, loose, for middle clamping
Bill of material
73676
BESTNR
Order No.
73676
B1
14 mm
B2
14 mm
L
167 mm
GEW
Weight
310 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073671
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models