Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6486 - T-slot cover
Bill of material
71928
BESTNR
Order No.
GR
Size
NUT
for T-Slot
A
mm
B
mm
H
mm
L
1000 mm
GEW
Weight
g
CTN
Customs tariff number
76042990
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models