Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-**-022-* - Spacer plate with positioning
Bill of material
79244
BESTNR
Order No.
ARTNR
Article No.
GR
Size
D
Diameter
mm
H
Support height
mm
R
mm
GEW
Weight
g
B
mm
B1
mm
E
mm
L
mm
L1
19 mm
S
Diameter
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models