Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140UM - Narrow lock case, bare-metal
Bill of material
10470
BESTNR
Order No.
ART
Design
with zinc-plated lock no. 142UM-**. Spring bolt and deadbolt are made of corrosion-resistant brass. Can be used for left or right closing
A
Case width
mm
SCL
Closure
PZW
SCLN
profile cylinder (PZ) or bit key adapter set. With night latch function
DIN
Door direction
B
mm
C
mm
D
Centres
72 mm
F
mm
S
Material thickness
mm
GEW
Weight
1790 g
CTN
Customs tariff number
83014019
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models