Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 149TRA - Door hinge for round tubular profile
Bill of material
557052
BESTNR
Order No.
557052
GR
Size
M20
A
31 mm
B
42 mm
C
27 mm
D
Diameter
14 mm
D1
Diameter
25 mm
L
mm
Enter value for L
mm
cm
inch
ft
M
Thread
M20 mm
R
100-110 mm
GEW
Weight
580 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772007447
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models