Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Amphenol RF
Description
000-9350
Bill of material
000-9350
PN
Part Number
000-9350
DESC
Description
RF Connector BNC Straight Clamp Plug RG-6 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
G2
CT
Cable Type
RG-6
IMPEDANCE
Impedance
50
IM
Insulator Material
Copolymer of Styrene
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
85
TMIN
Temp Min
-55
NM
Non-Magnetic
No
CF
Contact Finish
Silver
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Clamp
SC
Size Category
Miniature
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели