您可通过问题反馈或联系在线客服提交您的建议,我们将尽快完善:
Support
确定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
919-246J-51S
Amphenol RF
Connectors
MCX Connectors
Powered by
CAD模型選擇
{amphenolrf/connectors/mcx_connectors/919_246j_51s.prj},{NB=919-246J-51S},{SHA256=e2wI0+tg+mF6KMYOOMfKjSyCFVyQxW7T0Oe6z+6Olu8=},{INAME=00384__9192d246j2d51s},{PN=919-246J-51S},{DESC=RF Connector MCX Straight PCB Jack End Launch 50 Ohm},{BF=Gold},{BM=Brass},{IMPEDANCE=50},{IM=PTFE},{IPR=Not Rated},{GENDER=Jack},{OL=Commercial},{ISOLATED=No},{LPIM=No},{FM=2.6},{TMAX=165},{TMIN=-65},{NM=No},{CF=Gold},{CMAT=Beryllium Copper},{ORIENTATION=Straight},{CTERM=Solder},{CM=Push-on},{MC=500},{TS=PCB - End Launch},{PCBTMAX=0.062 Inches (1.57 mm)},{SC=Microminiature}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
919-246J-51S
Bill of material
919-246J-51S
PN
Part Number
919-246J-51S
DESC
Description
RF Connector MCX Straight PCB Jack End Launch 50 Ohm
BF
Body Finish
Gold
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
2.6
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
500
TS
Termination Style
PCB - End Launch
PCBTMAX
PCB Thickness Max
0.062 Inches (1.57 mm)
SC
Size Category
Microminiature
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求