Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
HB - Level Transmitter for Simple Control
Bill of material
HB100510A0200
PN
Part No.
HB100510A0200
PC
Product Code
HB
SR
Span Range
FIT
Fitting
2" Tri-Clamp
DM
Diaphragm Material
Stainless Steel - 316L
M
Mounting
SC
Cable Length
C
Calibration
CR
Calibration Range
Inches of Water Column
A
3.23 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models