Catalog navigation
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-3 Z4-1 Z stainless steel A2 plain - Pozidriv SEMS screws with split lock washer and flat washer
Bill of material
A.R.T. 29367 - DIN 6900-3 Z4-1 Z M4x10.0 mm - A2
ARTNR
Order number
TYP
Type designation
DIN 6900-3 Z4-1 Z
ZTN
Customs number
7318 1595
MT
Materialtyp
Metal
MAT
Material
stainless steel
GUETE
Steel quality
A2
OBERFLAECHE
Surface metal
plain
DINSCHRAUBE
DIN standard screw head
DIN 7985 - Pozi
DINSCHEIBE
DIN standard description washer 1
DIN 6905 - Split lock washer similar to DIN 128 A (Z4)
DINSCHEIBE2
DIN standard description washer 2
DIN 6902A - Flat washer similar to DIN 125 (Z1)
D
Nominal thread diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
AD2
Outer diameter
mm
AD3
Outer diameter
mm
K
Head height
mm
H2
Height
mm
H2MIN
min.
H3
Height
mm
ANTRIEB
Drive
LINK1
Link web page
www.artgmbh.com
LINK2
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models