Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Aventics
Description
RTC - Rodless cylinders
Bill of material
R480148932
TYC
Type code
CNSORDERNO
Order number
SERIES
Series
RTC
VE
Version
FN
Function
double acting
D
Piston diameter
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
CYLMNT
Cylinder Mountings
SHUMNT
Shuttle Mounting
PRS
Ports
GRS
Grease
Low speed
SEAL
Seals
PUR
SNRCON
Sensor configuration
ADSTL
Adjustable stop Left
ADSTR
Adjustable stop Right
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
Height
0.0 mm
B
Width
mm
BR
Width
0.0 mm
BU
Length
mm
C
Width
0.0 mm
CC
Length
0 mm
CR
Length
0 mm
CU
Width
mm
DD
Width
0 mm
DR
Length
0.0 mm
E
Height
mm
EE
Thread
EH
Height
0.0 mm
FH
Height
mm
F
Width
0.0 mm
FR
Length
mm
FS
Length
mm
G
Width
0.0 mm
GA
Width
0.0 mm
GB
Width
0 mm
GD
Length
0.00 mm
GE
Length
0 mm
GF
Length
0 mm
GH
Width
0.0 mm
GI
Width
- mm
GJ
Length
0 mm
GK
Length
0 mm
GR
Width
mm
GS
Width
0.0 mm
H
Height
0.0 mm
HA
Width
0.0 mm
HB
Width
0.00 mm
HC
Length
0.0 mm
HD
Length
0.0 mm
J
Width
0.0 mm
K1
Height
0.0 mm
MC2
Length
0.0 mm
PK
Height
0.0 mm
PL
Length
mm
PM
Length
mm
PN
Length
0 mm
PO
Height
mm
PP
Height
mm
RG1
Thread
-
RH2
Thread
-
RP
Diameter of hole
0 mm
RT1
Thread
RT3
Thread
-
RU4
Thread
-
RU1
Thread
-
RU2
Thread
RV
Thread
-
RW
Hole
-
SG
Height
mm
SL
Length
0.0 mm
SU
Height
0.0 mm
T
Slot type
-
TF
Width
0.0 mm
TG
Width
mm
TT
Slot type
-
T1
Height
0.0 mm
T2
Width
0.0 mm
T3
Width
0.0 mm
U1
Height
0.0 mm
U2
Length
0.0 mm
U3
Length
0.0 mm
U4
Length
0 mm
V1
Width
0 mm
V2
Width
0.0 mm
V3
Length
0 mm
W1
Width
mm
W2
Width
mm
W3
Width
mm
W4
Width
mm
W5
Length
mm
W6
Length
mm
W7
Length
mm
WD1
Thread
WD2
Thread
WH
Length
mm
ZD
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MINDMAN
    METB - Belt driven units
    MEDAN
    PLF - Rodless cylinder
    RCM
    RTC-D - Connection
    Aventics
    rodless_cylinder_series_rtc_bv - Rodless cylinder
    Aventics
    Series SA1-MC - Industrial shock absorber
    Aventics
    PRA - Standard cylinders
    MEDAN
    Cylinder mounting Fixation
    MEDAN
    Cylinder mounting
    KCC Precision
    RTC - Rodless Cylinder
    Bimba Products
    HSXZ Actuator, High Speed X and Z Axis System - Dual Driven Belt Linear Actuators
    MEDAN
    PL - Rodless cylinder
    Aventics
    MSC - Guide cylinders
    Aventics
    rodless_cylinder_series_rtc_bv_inch - Rodless Cylinder
    Festo
    DGPL - Linear drive
Previews
3D
Dimension
2D
Download CAD models