Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bäcker
Description
BK7.0015 - Wing knobs / wing knob nuts with through thread, wingspan 70mm
Bill of material
BK7.0015.070006
ARTNR
Item number
DESC
Description
Flügelmuttern mit Durchgangsgewinde, Flügelweite 70mm
D
Wing width (D)
70 mm
H
Height (H)
25 mm
D1
Thread (d1)
mm
KLEIND
Shank diameter (d)
18 mm
M
Shank height (m)
8.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models