Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
Grip Tight Medium Duty Two-Bolt Flange Metric Bore - GTM Medium Duty 2 Bolt Flange Bearings
Bill of material
129370
SERIES
Series
207
SS
Shaft Size
30 mm
PN
Part no.
129370
DESCRIPTION
Description
F2B-GTM-30M
A
41.3 mm
B
155.6 mm
C
45.2 mm
D
130.2 mm
F
Bolt Diameter
M12
H
14.3 mm
J
13.9 mm
L
58.3 mm
M
95.3 mm
N
46.8 mm
Z
44.8 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models