Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Baldor Reliance
Description
Unisphere II Pillow Block Inch Bore - Unisphere II
Bill of material
048007
SS
Shaft Size
Inch
TYPE
Expansion Type
PN
Part Number
DESCRIPTION
Description
WEIGHT
Approx. Weight
lbs
A
Inch
B
Inch
C
Inch
DMIN
Inch
DMAX
Inch
E
Total Exp.
Inch
F
F Bolt Diameter
Inch
G
Inch
H
Inch
J
Inch
L
Inch
M
Inch
R
Inch
S
Inch
MRPM
Max RPM
CS
Capacity Static
Lbs
CD
Capacity Dynamic
Lbs
RN
Rollers/Row Number
RM
Rollers/Row Mean Diameter
Inch
PD
Pitch Diameter
Inch
RC
Radial Clearance
CSS
Collar Setscrews Size
Inch
CST
Collar Setscrews Torque
Lbs
MH
Materials Housing
Ductile Iron Grade 65-45-12 ASTM A536
MIR
Materials Inner Ring
4118 Case Carb.
MOR
Materials Outer Ring
E52100 Steel Inch
MR
Materials Retainer
Polyamide
MRO
Materials Rollers
E52100 Steel
SM
Static Misalig (+/-)
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD