Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Baldor Reliance
Description
Ultra Kleen - Quantis
Bill of material
BU38356CHB14
PT
Product Type
B
OC
Output Configuration
U
US
Unit Size
MA
Motor Adapter
OSBT
Output Shaft Type
OS
Output Shaft
OFT
Output Flange Type
C
12.78 Inch
ZC
3.00 Inch
YA
0.47 Inch
YB
0.20 Inch
YC
0.67 Inch
U
Inch
UY
Inch
V
0.00 Inch
VH
Inch
KEY
Key
M
M-Tap X Depth
3/8-16 x 1-3/4 UNC
EA
0.00 Inch
OU
Optional U
0.000 Inch
OUY
Optional UY
0.00 Inch
OV
Optional V
0.00 Inch
OKEY
Optional KEY
n/a
OM
Optional M-Tap X Depth
n/a
OEA
Optional EA
0.00 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models