Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Baldor Reliance
Description
Taper Bushed Reducer 0107L Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2T0225NRAM1M610156351_M
TTST
Twin Tapered Shaft Type
BORE
Bore
mm
BS
Backstop Options
RMO
Reducer Mount Options
MO
Motor Mounting Options
PO
Reducer position
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
DSD
Drive Shaft Diameter
DSM
Drive Shaft Material
SD
Screw Diameter
MF
Motor Frame
CMIN
Center Distance Min.
351 mm
CMAX
Center Distance Max.
455 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A
173 mm
B
25 mm
C
67 mm
D
30 mm
E
83 mm
F
Dia (F)
25h8
KEY
Key
8x7x85
H
93 mm
J
26 mm
K
87 mm
L
27 mm
M
110 mm
N
198 mm
P
92 mm
Q
78 mm
R
R Bolt
M10
S
63.5 mm
T
610 mm
U
240 mm
V
120 mm
W
87 mm
X
288 mm
Y
89.7 mm
Z
23 mm
CC
121 mm
GG
93 mm
HH
24 mm
PP
138 mm
UU
181 mm
VV
90 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models