Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Baldor Reliance
Description
Straight Bushed Reducer 9415H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2S93NRBM1L7751254T902_M
BS
Backstop Options
CO
Cooling Options
RMO
Reducer Mount Options
PO
Reducer position
MO
Motor Mounting Options
RODO
Rod Options
LR
Rod Length
mm
Enter value for LR
Rod Length
mm
cm
inch
ft
BDIM
Lateral Adjustment B
MF
Motor Frame
CMIN
Center Distance Min.
902 mm
CMAX
Center Distance Max.
996 mm
CD
Center Distance
mm
Enter value for CD
Center Distance
mm
cm
inch
ft
RS
Reducer Size
AGC
AGMA Code
WEIGHT
Weight
kg
A1
311 mm
B1
125 mm
C1
199 mm
D
60 mm
E1
203 mm
F
Dia (F)
60h8 mm
KEY
Key
18x11x200 mm
H
216 mm
J
52 mm
K
175 mm
L
125 mm
M1
270 mm
N
620 mm
P1
165 mm
Q
102 mm
R
R Bolt
M24 mm
S
215.1 mm
T
775.000 mm
U
673 mm
V
336 mm
W
285 mm
X
867 mm
Y
309.1 mm
Z
120 mm
HH
86 mm
PP
483 mm
UU
574 mm
VV
287 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models