Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex plate wheels 081 - Plate wheels for roller chains - DIN 8187 - ISO 606
Bill of material
201341027
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
D1
mm
KG
kg
B1
3 mm
C
0.8 mm
R3
r3
13 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models