Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Taper bushes 1615 - Taper bushes
Bill of material
391615024
D
Hole diameter (d)
mm
CNSORDERNO
Order number
B
mm
T2
mm
KG
kg
D1
Larger diameter (D1)
57 mm
L
Length
38.1 mm
SCREW
Screw
3/8''
CDS
Tightening torque
20 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models