Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Timing belt pulleys with pilot bore 21-T 5 - Metric pulleys ''T'' - DIN 7721-2
Bill of material
27010025
DESCRIPTION
Description
CNSORDERNO
Order number
TYPE
Type
MAT
Material
Al
Z
Number of teeth
DE
de
mm
DF
Df
mm
DM
Dm
mm
F
15 mm
L
21 mm
D
d
mm
N
n°flange
KG
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models