Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
134-1000-035
Bill of material
134-1000-035
PN
Part Number
134-1000-035
DESC
Description
Adapter Assembly, 1.85mm Female to SMP3 Female
SS1
Series Side 1
SMP3
SS2
Series Side 2
1.85 mm
GS1
Gender Side 1
Female
GS2
Gender Side 2
Female
BS
Body Style
Straight
MAXFREQ
Max Frequency
67 Ghz
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models